myHARTING Login
Konfigureerijad
Продукция
Продукция
Промышленные соединители / Han
®
Круглые соединители
Подключение устройств
Промышленные коммутаторы Ethernet
Интерфейсы оператора
Зарядное оборудование для электромобилей
Инструменты
Индивидуальные решения
Кабельные сборки и жгуты
myHARTING
Загрузить / Заказать каталоги
Загрузить / Заказать каталоги
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Ремонт оборудования
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Круглые соединители
Метрические цилиндрические соединители
...
Кабельные соединители и кабельные сборки
M12
Osa number: C2 13 200 0000 0206
M12 A-cod 4-pol st /st m /f PUR 15.00m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 15 m
Notes
Compare
Osa number: C2 13 200 0000 0206
M12 A-cod 4-pol st /st m /f PUR 15.00m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
Cable LI9Y 4 x 0,34mm² PUR
Connector 1
M12 A-cod 4P Male Straight
Connector 2
M12 A-cod 4P Female Straight
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Overmoulded
Connector 2
M12 A-coding
Female Straight
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
15 m
Number of cores
4
Core structure
4x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
250 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.2 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Flame retardancy
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
2
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140950252
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšehhi)
PDF (Hispaania)
PDF (Saksa)
PDF (Prantsuse)
PDF (Taani)
PDF (Inglise)
PDF (Itaalia)
PDF (Jaapani)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare