Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0186
M12 A-cod 5-pol an /an m /f PUR 0.70m
M12 A-cod 5-pol an /an m /f PUR 0.70m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 0.7 m
Notes
Compare
Part number: C2 13 200 0000 0186
M12 A-cod 5-pol an /an m /f PUR 0.70m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 0.7 m
  • Number of cores 5
  • Core structure 5x 0,34 mm²
  • Termination method Crimp termination
  • Shielding No blindado
  • Coding Codificación A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature
    -25 ... +80 °C movido
    -40 ... +80 °C no desplazado
  • Degree of protection acc. to IEC 60529 IP65 / IP67 estado conectado
  • Cable diameter 4,5 mm
  • Minimum bending radius
    10x diámetro de cable (plegado repetido)
    5x diámetro de cable (plegado único)
Material properties
  • Material (cable) PUR (poliuretano)
  • Colour (cable) RAL 7021 (gris negruzco)
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances No incluido
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Retardo de llama
  • UL / CSA UL en preparación
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140950450
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare