配套產品
配套產品
零件號: C2 13 200 0000 0120
M12 A-cod 4-pol st /an m /f PUR 7.50m
M12 A-cod 4-pol st /an m /f PUR 7.50m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
無鹵素
電纜長度: 7.5 m
注解
比較
零件號: C2 13 200 0000 0120
M12 A-cod 4-pol st /an m /f PUR 7.50m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 7.5 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140525504
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較