myHARTING Login
Konfigureerijad
产品
产品
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
電動汽車充電設備
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
圓形連接器
公制圓形連接器
...
電纜連接器和電纜組件
M12
Osa number: C2 13 200 0000 0115
M12 A-cod 4-pol an /- m /- PVC 10.00m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Notes
Compare
Osa number: C2 13 200 0000 0115
M12 A-cod 4-pol an /- m /- PVC 10.00m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
電纜類別
Cable LIYY 4 x 0,34mm² PVC
連接器1
M12 A-cod 4P Male Angled 0°
標識
類別
系統佈線
系列
圓形連接器 M12
原件
電纜組裝
規格
預裝一端
連接器1
M12 A編碼
公頭 彎式
一體成型
電纜類別
銅質電纜 (圓型)
版本
電纜長度
10 m
蕊數
4
蕊結構
4x 0.34 mm²
接線方式
壓接針
屏蔽
無屏蔽
編碼
A編碼
技術參數
額定電流
4 A
額定電壓
250 V
極限溫度
-25 ... +80 °C 已移動
-40 ... +80 °C 未移動
防護等級符合IEC 60529
IP65 / IP67 插配狀態
電纜直徑
4.9 mm
材料特性
材料(電纜)
PVC
顏色(電纜)
RAL 7040(窗灰色)
RoHS
符合
ELV 狀態
符合
China RoHS
e
REACH 附件XVII 物質
不包含
REACH 附件XIV 物質
不包含
REACH SVHC 物質
不包含
加州 65 號提案物質
不包含
規格和認證
規格
IEC 61076-2-101
UL 1581
IEC 60332-2-2 阻燃性
UL / CSA
UL 正在準備當中
認證
CE
商業數據
包裝尺寸
2
原產國
德國
歐洲海關關稅號
85444290
GTIN
5713140523883
eCl@ss
27,060,311.00
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Cseh)
PDF (Spanyol)
PDF (Olasz)
PDF (Dán)
PDF (Spanish_MX)
PDF (Német)
PDF (Japán)
PDF (Koreai)
PDF (Francia)
PDF (Angol)
PDF (Holland)
PDF (Lengyel)
PDF (Svéd)
PDF (Egyszerűsített kínai)
PDF (Török)
PDF (Kínai (hagyom.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Angol)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare