配套产品
配套产品
型号: C2 13 200 0000 0002
M12 A-cod 4-pol an/ st m/ f PUR 5.00m
M12 A-cod 4-pol an/ st m/ f PUR 5.00m

图片仅供参考,请查阅产品说明。

属性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
無鹵素
電纜長度: 5 m
注释
比较
型号: C2 13 200 0000 0002
M12 A-cod 4-pol an/ st m/ f PUR 5.00m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances 不包含
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 阻燃性
  • UL / CSA UL 正在準備當中
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140512818
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较