myHARTING Login
配置器
Produkty
Produkty
Connettori Industriali / Han
®
Kruhové konektory
Konektivita pro zařízení
Průmyslové ethernetové switche
Ovládací rozhraní
Nabíjecí zařízení pro elektromobily
Nástroje
Řešení na míru
Systémová kabeláž
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Servis switchů
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Contacts
4
Combinables
3
Tools
2
Accessories
13
沒有可用數據
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 821 2533
零件號: 21 03 821 2533
M12 PP F A-coded 4/5-pole crimp flange
圖片僅作參考,請參閱產品說明。
屬性概述
Cable connector
Straight, Outer PushPull
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4, 5
Conductor cross-section: 0.12 ... 0.82 mm²
Rated current: 4 A
Zinc die-cast
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
注解
比較
零件號: 21 03 821 2533
M12 PP F A-coded 4/5-pole crimp flange
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Contacts
4
Combinables
3
Tools
2
Accessories
13
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
Connectors
Series
Circular connectors M12
Identification
PushPull
Element
Cable connector
Specification
Straight
Outer PushPull
Version
Termination method
Crimp termination
Gender
Female
Shielding
Shielded
Shield connection with crimp flange
Number of contacts
4
5
Coding
A-coding
Locking type
Outer PushPull
Details
Please order crimp contacts separately.
Please order crimp flange set separately.
Technical characteristics
Conductor cross-section
0.12 ... 0.82 mm²
Conductor cross-section [AWG]
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated voltage
110 V AC/DC when used with 4 contacts
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Material (hood/housing)
Zinc die-cast
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61076-2-101
IEC 61076-2-010
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140226876
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (德文)
PDF (英文)
PDF (西班牙文)
PDF (丹麥文)
PDF (捷克文)
PDF (匈牙利文)
PDF (義大利文)
PDF (法文)
PDF (日文)
PDF (Spanish_MX)
PDF (韓文)
PDF (荷蘭文)
PDF (Portuguese_PT)
PDF (俄文)
PDF (羅馬尼亞文)
PDF (波蘭文)
PDF (瑞典文)
PDF (土耳其文)
PDF (繁體中文)
PDF (簡體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
工程數據
3D CAD 數據
顯示資訊
隱藏訊息
下載設定
STEP
JT
下載
顯示資訊
隱藏訊息
適用於所有常用 CAD 工具的中性 3D CAD 數據。它們可用於在 CAx 工程過程中快速輕鬆地使用浩亭產品。
Instructions
組裝說明
顯示資訊
隱藏訊息
下載設定
PDF
下載
顯示資訊
隱藏訊息
有關組裝和處理的具體信息
更多文件
Fire Protection
下載設定
PDF (英文)
下載
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
顯示資訊
隱藏訊息
下載設定
AAS
下載
顯示資訊
隱藏訊息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較