登錄 myHARTING
配置器
产品
产品
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
電動汽車充電設備
工具
定製化解決方案
系統佈線
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
設備端 / 面板饋通
8
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 A7A 8518 010
型号: 21 33 A7A 8518 010
M12 L-coded Cable Assembly 1m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 21 33 A7A 8518 010
M12 L-coded Cable Assembly 1m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
設備端 / 面板饋通
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Kabel PVC 16078 F-CY-OZ 5x1,5mm² grey
Connector 1
M12 Power Crimp female L-coded
Connector 2
M12 Power Crimp male L-coded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 L-coding
Male Straight
Connector 2
M12 L-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
5
Core structure
5x 1.5 mm²
Shielding
Shielded
Coding
L-coding
Technical characteristics
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
271 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140266445
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较