eShop Help
myHARTING Login
Configurators
Produits
Produits
Noticias de la tienda electrónica
Conectores industriales / Han
®
Switches Ethernet industriales
PCB connectors
Interface connectors
Connecteurs circulaires
Interfaces opérateurs
Câbles assemblés
Équipement de chargement pour l'électromobilité
Outils
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
Part number: C2 13 200 0000 0311
M12 A-cod 4-pol st /- f /- PVC 3.00m
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Notes
Compare
Part number: C2 13 200 0000 0311
M12 A-cod 4-pol st /- f /- PVC 3.00m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Part List
Part list details
Type of cable
Cable LIYY 4 x 0,34mm² PVC
Connector 1
M12 A-cod 4P Female Straight
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Female Straight
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
4
Core structure
4x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
250 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.9 mm
Material properties
Material (cable)
PVC
Colour (cable)
RAL 7040 (Window grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Flame retardancy
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
2
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140959262
ETIM
EC001855
eCl@ss
27060311 Assembled sensor actuator-line
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare