配套產品
配套產品
零件號: C2 13 200 0000 0378
M12 A-cod 4-pol an /- m /- PUR 8.00m
M12 A-cod 4-pol an /- m /- PUR 8.00m

圖片僅作參考,請參閱產品說明。

屬性概述
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 8 m
注解
比較
零件號: C2 13 200 0000 0378
M12 A-cod 4-pol an /- m /- PUR 8.00m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 8 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances nicht enthalten
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flammehæmmende
  • UL / CSA UL under forberedelse
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713141022804
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較