myHARTING Login
Configurators
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han® S
Han
®
S 120
Hoods / Housings
Hoods / Housings
Filters
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Hood
3
Screw mounted housing
12
Locking type
Select a value
Reset filter
Single locking lever
27
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition (1500 V DC; 1000 V AC)
27
IP40 mated condition
27
Series
Select a value
Reset filter
Han® S
27
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
27
Rated current
Select a value
Reset filter
from
120 A
to
120 A
120 A
27
Rated voltage
Select a value
Reset filter
from
1,500 V
to
1,500 V
1,500 V
27
Number of contacts
Select a value
Reset filter
from
1
to
1
1
27
Conductor cross-section (mm²)
Select a value
Reset filter
10 ... 25 mm²
3
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 8 ... AWG 4
3
Identification
Select a value
Reset filter
Han
®
S 120
27
Description of hood/housing
Select a value
Reset filter
Angled
3
With Tuflok
®
protection
6
With unlocking protection
12
incl. male contact with M6 bolt termination
18
incl. male contact with busbar termination
6
Material (contacts)
Select a value
Reset filter
Copper alloy
24
Surface (contacts)
Select a value
Reset filter
Silver plated
24
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Series-descending
Material (hood/housing)-descending
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black UP
Article. No: 09 93 001 1323
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red UP
Article. No: 09 93 001 1324
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue UP
Article. No: 09 93 001 1328
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue UP
Article. No: 09 93 001 1329
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA black
Article. No: 09 93 001 1501
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA red
Article. No: 09 93 001 1502
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA blue
Article. No: 09 93 001 1508
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue
Article. No: 09 93 001 1108
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue SLV
Article. No: 09 93 001 1109
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black UP
Article. No: 09 93 001 1121
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red UP
Article. No: 09 93 001 1122
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV UP
Article. No: 09 93 001 1125
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV UP
Article. No: 09 93 001 1126
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue UP
Article. No: 09 93 001 1128
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6-blue SLV UP
Article. No: 09 93 001 1129
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black
Article. No: 09 93 001 1301
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red
Article. No: 09 93 001 1302
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black
Article. No: 09 93 001 1303
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red
Article. No: 09 93 001 1304
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue
Article. No: 09 93 001 1308
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue
Article. No: 09 93 001 1309
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black UP
Article. No: 09 93 001 1321
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red UP
Article. No: 09 93 001 1322
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black
Article. No: 09 93 001 1101
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red
Article. No: 09 93 001 1102
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV
Article. No: 09 93 001 1105
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV
Article. No: 09 93 001 1106
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Series - descending
Material (hood/housing) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0