myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han-Modular® the modular connector
Module
Data transmission
Transmisión de datos
Filters
Grado de protección según IEC 60529
Select a value
Reset filter
IP30 mated condition
1
Serie
Select a value
Reset filter
Han-Modular
®
65
Han-Quintax
®
2
Han-Quintax
®
High Density
2
Han
®
D Coax
2
Han
®
E Coax
2
RJ45
1
Especificaciones
Select a value
Reset filter
Han
®
RJ45 cable jack
4
RJ Industrial RJ45 Gigalink connector set
1
RJ Industrial RJ45 connector set
3
USB 3.0
1
USB Type C
1
With metal nut
4
for Han
®
RJ45 module
2
Corriente nominal
Select a value
Reset filter
from
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
to
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
0.5 A
6
1 A
16
2 A
2
4 A
10
5 A
25
7.5 A
2
10 A
22
16 A
2
Voltaje nominal
Select a value
Reset filter
from
20 V
32 V
50 V
to
20 V
32 V
50 V
20 V
2
32 V
16
50 V
65
Número de contactos
Select a value
Reset filter
from
1
4
6
8
9
20
24
to
1
4
6
8
9
20
24
1
12
4
15
6
1
8
60
9
3
20
6
24
2
Método de terminación
Select a value
Reset filter
Crimp termination
62
Fast termination
4
IDC insulation displacement termination
10
Piercing termination
1
Screw termination
2
preLink
®
IDC insulation displacement termination
1
Sección de conductor
Select a value
Reset filter
0.08 ... 0.25 mm²
6
0.08 ... 0.52 mm²
3
0.09 ... 0.52 mm²
26
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 2.5 mm²
20
0.14 ... 4 mm²
2
Sección de cable [AWG]
Select a value
Reset filter
AWG 23 ... AWG 22
1
AWG 24 ... AWG 22
6
AWG 26
1
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 27/1 ... AWG 22/1 Solid
3
AWG 27/7 ... AWG 22/7 Stranded
3
AWG 28 ... AWG 23
6
AWG 28 ... AWG 24
2
Tipo
Select a value
Reset filter
Female
58
Male
63
Identificación
Select a value
Reset filter
Han-Smart
®
1
Tipo de módulo
Select a value
Reset filter
Han-Quintax
®
module
4
Han
®
Carrier Cube
8
Han
®
D-Sub module
3
Han
®
Domino M12 Cube
8
Han
®
Domino RJ45 Cube
8
Han
®
Domino USB-C Cube
4
Han
®
FireWire module
2
Han
®
Gigabit HMC module
8
Han
®
Gigabit module
16
Han
®
M12 module
4
Han
®
Megabit HMC module
8
Han
®
Megabit module
16
Han
®
RJ45 module
7
Han
®
Shielded module
8
Han
®
USB module
4
Switch US4
1
Descripción del módulo
Select a value
Reset filter
2 cable entries
6
2x 4 contacts
18
Adapter
6
Adapter module
2
Gender changer
5
Insert
46
Large Tab
14
Long version
4
One entry
8
Short version
4
Single module
3
Small tab
14
for patch cable
16
for screw termination
1
Elemento
Select a value
Reset filter
Data connectors
10
Descripción del contacto
Select a value
Reset filter
for Han D
®
crimp contacts
4
for Han E
®
crimp contacts
2
for Han
®
D-Sub crimp contacts
2
contactos adicionales
Select a value
Reset filter
+ shielding
64
Características de transmisión
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
29
Cat. 5e Class D up to 100 MHz
2
Cat. 6 Class E up to 250 MHz
2
Cat. 6 Class E
A
up to 500 MHz
1
Cat. 6
A
Class E
A
up to 500 MHz
21
Cat. 7
A
Class F
A
up to 1,000 MHz
10
Cat. 8 Class II up to 2000 MHz
4
Tasa de bits
Select a value
Reset filter
1 Gbit/s
36
10 Gbit/s
34
10 Mbit/s
45
100 Mbit/s
65
2.5 Gbit/s
35
25 Gbit/s
4
40 Gbit/s
4
5 Gbit/s
34
Tipo de conexión
Select a value
Reset filter
Type C jack - type C jack
2
Unfortunately, no results were found for your search query
129 products
(of 129)
1/5
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Grado de protección según IEC 60529-Decrescente
Serie-Decrescente
Especificaciones-Decrescente
Corriente nominal-Decrescente
Voltaje nominal-Decrescente
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.2
09 14 945 2101
Domino module
Gender changer, for patch cable, Large Tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.1
09 14 945 1101
Domino module
Gender changer, for patch cable, Small tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube for patch cable M.1
09 14 945 1001
Domino module
Adapter, for patch cable, Small tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.1
09 14 945 1002
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.2
09 14 945 2002
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, patch cable M2
09 14 945 2001
Domino module
Adapter, for patch cable, Large Tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.1
09 14 945 1003
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.2
09 14 945 2003
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Megabit module
Han Megabit insert female (shield-GND)
09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Female
Han 4 Quintax Buchse, 3-9.5mm
09 15 004 3113
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Male
Han 4 Quintax Stift, 3-9.5mm
09 15 004 3013
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Megabit module
Han Megabit insert female
09 14 008 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
RJ45 module
Han RJ45 module, for patch cables & RJ-I
09 14 001 4623
Single module
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
RJ45 module
Han RJ45 module, female gender changer
09 14 001 4721
Single module
Gender changer, for patch cable
Female
Contacts: 8
Rated current: 1 A
Polycarbonate (PC), Zinc die-cast, nickel-plated
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han-Quintax
®
module
Han-Quintax module, male
09 14 002 3001
Double module
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Megabit module
Han Megabit insert male
09 14 008 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han-Quintax
®
module
Han-Quintax module, female
09 14 002 3101
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
09 14 000 9966
Single module
Adapter, for patch cable
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module
Han Gigabit insert female
09 14 008 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module
Han Gigabit insert male
09 14 008 3011
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
D-Sub module
Han D-Sub module, crimp female
09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
D-Sub module
Han D-Sub module, crimp male
09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module
Han Gigabit insert female, (shield-GND)
09 14 008 3112
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
Gigabit module
Han Gigabit insert male, (shield-GND)
09 14 008 3012
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
IDC insulation displacement termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
09 45 400 1560
Male
Contacts: 8
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Han
®
RJ45 module
Han RJ45 module panel feed through, fem.
09 14 001 4722
Single module
Single module
Female
Rated current: 1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Crimp termination
Han E Coax male
09 15 001 3023
Male
Contacts: 1 + shielding
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
3
5
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Grado de protección según IEC 60529 - Decrescente
Serie - Decrescente
Especificaciones - Decrescente
Corriente nominal - Decrescente
Voltaje nominal - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 129 products
Comparar
0
Sort by
Filters
0