myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Monobloc inserts
For industrial applications
Hybrid
Hybrid
Filters
Series
Select a value
Reset filter
Han-Brid
®
50
Han-Com
®
45
Han
®
Q
6
Size
Select a value
Reset filter
10 B
9
16 B
20
24 B
16
3 A
54
Rated current
Select a value
Reset filter
from
1 A
10 A
16 A
40 A
63 A
80 A
100 A
200 A
to
1 A
10 A
16 A
40 A
63 A
80 A
100 A
200 A
1 A
4
10 A
39
16 A
2
40 A
10
63 A
5
80 A
4
100 A
6
200 A
8
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
8
12
14
18
32
36
42
56
87
to
1
2
3
4
5
6
8
12
14
18
32
36
42
56
87
1
4
2
41
3
4
4
11
5
4
6
4
8
13
12
8
14
2
18
6
32
2
36
2
42
2
56
2
87
2
Termination method
Select a value
Reset filter
Axial screw termination
6
Axial screw termination / cage-clamp termination
5
Axial screw termination / screw termination
10
Crimp termination
28
Screw termination
6
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.52 mm² Signal
2
0.12 mm² Stranded
1
0.13 ... 0.33 mm² Data
4
0.14 ... 2.5 mm²
4
0.14 ... 2.5 mm² Power
2
0.14 ... 2.5 mm² Signal
23
0.14 ... 4 mm² Power
8
0.14 ... 4 mm² Signal
2
0.18 ... 0.2 mm² Stranded
1
0.22 ... 0.32 mm² Stranded
1
0.26 ... 0.32 mm² Solid
1
0.2 ... 2.5 mm² Signal
6
0.5 ... 2.5 mm² Signal
8
0.5 ... 4 mm² Power
2
1.5 ... 16 mm²
2
1.5 ... 16 mm² Power
4
1.5 ... 6 mm² Power
8
10 ... 22 mm² Power
2
10 ... 25 mm²
2
10 ... 25 mm² Power
2
16 ... 35 mm² Power
2
2.5 ... 8 mm² Power
2
25 ... 40 mm² PE
4
35 ... 70 mm²
4
35 ... 70 mm² Power
4
6 ... 10 mm² Power
2
6 ... 16 mm² Power
3
6 ... 25 mm² Power
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 23 ... AWG 22 Solid
1
AWG 24 ... AWG 22 Stranded
1
AWG 25/7 ... AWG 24/7 Stranded
1
AWG 26 ... AWG 12 Power
4
AWG 26 ... AWG 14 Signal
4
AWG 26 ... AWG 22 Data
4
AWG 26 Stranded
1
AWG 27/1 ... AWG 22/1 Solid
1
AWG 27/7 ... AWG 22/7 Stranded
1
Gender
Select a value
Reset filter
Female
46
Male
55
Rated voltage
Select a value
Reset filter
from
24 V
50 V
400 V
690 V
830 V
to
24 V
50 V
400 V
690 V
830 V
24 V
9
50 V
34
400 V
2
690 V
21
830 V
2
Identification
Select a value
Reset filter
Han-Brid
®
Cu
19
Han-Brid
®
FO
11
Han-Brid
®
FireWire
1
Han-Brid
®
Quintax 3 A
4
Han-Brid
®
RJ45 C
9
Han-Brid
®
USB
3
Han
®
3 A SC
1
Han
®
4 A SC
2
Han
®
K 12/2
2
Han
®
K 3/0
4
Han
®
K 3/2
4
Han
®
K 32/24
2
Han
®
K 32/55
2
Han
®
K 4/0
2
Han
®
K 4/2
4
Han
®
K 4/4
5
Han
®
K 4/8
2
Han
®
K 6/12
6
Han
®
K 6/36
2
Han
®
K 6/6
4
Han
®
K 8/0
2
Han
®
K 8/24
2
Han
®
K 9/9/18
2
Hybrid
2
Hybrid - Data
2
with 4x metal ferrule
1
Element
Select a value
Reset filter
Panel feed through
4
Specification
Select a value
Reset filter
Angled
4
Bus terminator
4
Hybrid field bus connector
22
Snap-in latches
2
Straight
4
USB 2.0
1
USB 3.0
1
hybrid network connector
9
snap-fit
2
Description of the contact
Select a value
Reset filter
Hybrid
2
for FO
3
for M12 crimp contacts
2
further contacts
Select a value
Reset filter
+ 4 electrical contacts 10 A + option for PE
30
+ FireWire
1
+ RJ45
9
+ USB
3
+ shielding
2
+ shielding + 2 power contacts
4
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
6
Data rate
Select a value
Reset filter
10 Mbit/s
4
100 Mbit/s
4
Material (contacts)
Select a value
Reset filter
Copper alloy
27
Surface (contacts)
Select a value
Reset filter
Silver plated
27
Material (hood/housing)
Select a value
Reset filter
Polycarbonate (PC)
2
Zinc die-cast
2
Cable diameter
Select a value
Reset filter
6.6 mm
1
PE contact
Select a value
Reset filter
Yes
45
Unfortunately, no results were found for your search query
101 products
(of 101)
1/4
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Series-Decrescente
Size-Decrescente
Rated current-Decrescente
Number of contacts-Decrescente
Termination method-Decrescente
Inserts
Han Brid-sti-lp Cu-Bus-Modul(G) bestückt
09 12 002 2611
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 2 + 4 electrical contacts 10 A + option for PE
Add to Wishlist
Remover da lista de desejos
Inserts
Han 4Brid-F-c + 2LWL-M-POF-crimpless (K)
09 12 004 2713
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 2 + 4 electrical contacts 10 A + option for PE
Add to Wishlist
Remover da lista de desejos
Inserts
Han Brid-Sti-c + Kontakthalt.(crimp) (K)
09 12 004 3001
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 2 + 4 electrical contacts 10 A + option for PE
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 3/0 Pos. male Insert Screw Term.
09 38 005 2622
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 200 A
Size: 24 B
Contacts: 3
Conductor cross-section: 35 ... 70 mm²
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/2-MI-CRT
09 38 006 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 6
Conductor cross-section: 6 ... 25 mm² Power 0.14 ... 4 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han Brid-Bu-c Abschlußstecker Met. M20
09 12 006 2792
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 2 + 4 electrical contacts 10 A + option for PE
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/2-FI-CRT
09 38 006 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 6
Conductor cross-section: 6 ... 25 mm² Power 0.14 ... 4 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/0 Pin Female Insert
09 38 006 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 80 A
Size: 16 B
Contacts: 4
Conductor cross-section: 1.5 ... 16 mm²
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/0 Pin Male Insert
09 38 006 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 80 A
Size: 16 B
Contacts: 4
Conductor cross-section: 1.5 ... 16 mm²
Add to Wishlist
Remover da lista de desejos
Inserts
Han 3 Quintax-M-c
09 15 003 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 3 A
Contacts: 1, 4, 8, + shielding + 2 power contacts
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/2 Pin Male Insert
09 38 006 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 6
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Copper alloy
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/2 Pin Female Insert
09 38 006 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 6
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Copper alloy
Add to Wishlist
Remover da lista de desejos
Inserts
Han 3 Quintax-F-c
09 15 003 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 3 A
Contacts: 1, 4, 8, + shielding + 2 power contacts
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 9/9/18-F-C
09 38 036 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 36
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 4 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han HsC 12 Pos. Female Insert
09 32 012 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 16 B
Contacts: 14
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K4/4-F 6-16mm² Finger prot
09 38 008 2701
Axial screw termination / cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 63 A
Size: 10 B
Contacts: 8
Conductor cross-section: 6 ... 16 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 8/24 Pos. M Insert Crimp
09 38 032 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 32
Conductor cross-section: 0.5 ... 4 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 8/24 Pos. F Insert Crimp
09 38 032 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 32
Conductor cross-section: 0.5 ... 4 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/8 Pos. M Insert Screw
09 38 012 2601
Screw termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 80 A
Size: 24 B
Contacts: 12
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 9/9/18-M-C
09 38 036 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 36
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 4 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K4/4-M 6-16mm², Finger protected
09 38 008 2601
Axial screw termination / cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 63 A
Size: 10 B
Contacts: 8
Conductor cross-section: 6 ... 16 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 4/8 Pos. F Insert Screw
09 38 012 2701
Screw termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 80 A
Size: 24 B
Contacts: 12
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han HsC 12 Pos. Male Insert
09 32 012 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 16 B
Contacts: 14
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 6/6 Pos. F Insert
09 38 012 2751
Axial screw termination / screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 100 A
Size: 24 B
Contacts: 12
Conductor cross-section: 16 ... 35 mm² Power 0.2 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 32-55-M-C
09 38 087 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 10 B
Contacts: 87
Conductor cross-section: 0.14 ... 2.5 mm² Power 0.09 ... 0.52 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 6/6 Pos. M Insert
09 38 012 2651
Axial screw termination / screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 100 A
Size: 24 B
Contacts: 12
Conductor cross-section: 16 ... 35 mm² Power 0.2 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han 12Q-FI-CRT- Hybrid
09 12 012 3106
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 0.14 ... 4 mm² Power
Add to Wishlist
Remover da lista de desejos
Inserts
Han 12Q-MI-CRT- Hybrid
09 12 012 3006
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 0.14 ... 4 mm² Power
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 6/36 Pos. M Insert Crimp
09 38 042 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 16 B
Contacts: 42
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remover da lista de desejos
Inserts
Han K 32-55-F-C
09 38 087 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 10 B
Contacts: 87
Conductor cross-section: 0.14 ... 2.5 mm² Power 0.09 ... 0.52 mm² Signal
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
3
4
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Series - Decrescente
Size - Decrescente
Rated current - Decrescente
Number of contacts - Decrescente
Termination method - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 101 products
Comparar
0
Sort by
Filters
0