myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Contacts
Optical
Optical
Filters
Series
Select a value
Reset filter
DIN 41626
4
Han DD
®
5
Han D
®
5
Han E
®
2
LC
4
SC
6
har-modular®
4
Type of contact
Select a value
Reset filter
FO contact
21
Gender
Select a value
Reset filter
Female
5
Male
6
Description of the contact
Select a value
Reset filter
for HCS
®
/PCF
1
for POF
11
for multimode
5
for singlemode
4
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Series-Decrescente
Type of contact-Decrescente
Gender-Decrescente
Description of the contact-Decrescente
FO contact
FO Contact 230HCS Cab.dm 2,8
20 10 230 5211
for HCS
®
/PCF
Add to Wishlist
Remover da lista de desejos
FO contact
R15 male F.O. 1mm POF (DD)
20 10 001 3211
for POF
Male
Add to Wishlist
Remover da lista de desejos
FO contact
R15 male F.O. 1mm POF (U, D)
20 10 001 3212
for POF
Male
Add to Wishlist
Remover da lista de desejos
FO contact
R15 male F.O. 1mm POF (Han 15D)
20 10 001 3213
for POF
Male
Add to Wishlist
Remover da lista de desejos
FO contact
R15 female F.O. 1mm POF (DD)
20 10 001 3221
for POF
Female
Add to Wishlist
Remover da lista de desejos
FO contact
R15 female F.O. 1mm POF (U, D0
20 10 001 3222
for POF
Female
Add to Wishlist
Remover da lista de desejos
FO contact
Han E male F.O. 1mm POF
20 10 001 3311
for POF
Male
Add to Wishlist
Remover da lista de desejos
FO contact
Kontaktbuchse LWL-1mm Han E
20 10 001 3321
for POF
Female
Add to Wishlist
Remover da lista de desejos
FO contact
DIN 41626 male connector 1mm POF
20 10 001 4211
for POF
Male
Add to Wishlist
Remover da lista de desejos
FO contact
DIN 41626 female connector 1mm PO F
20 10 001 4221
for POF
Female
Add to Wishlist
Remover da lista de desejos
FO contact
SC-POF Crimp Connector
20 10 001 5211
for POF
Add to Wishlist
Remover da lista de desejos
FO contact
SC quick assembly connector 1mm POF
20 10 001 5217
for POF
Add to Wishlist
Remover da lista de desejos
FO contact
DIN 41626 male connector for 125Á m GI,
20 10 125 4212
for multimode
Male
Add to Wishlist
Remover da lista de desejos
FO contact
DIN 41626 female connector for 12 5Ám GI
20 10 125 4222
for multimode
Female
Add to Wishlist
Remover da lista de desejos
FO contact
FO 125GI SC Contact f. cable-ø 2.8mm
20 10 125 5211
for multimode
Add to Wishlist
Remover da lista de desejos
FO contact
SC Connector Single Mode f. cable-ø2.8mm
20 10 125 5220
for singlemode
Add to Wishlist
Remover da lista de desejos
FO contact
SC Connector Single Mode for cable-ø 2mm
20 10 125 5221
for singlemode
Add to Wishlist
Remover da lista de desejos
FO contact
LC connector singlemode 2mm
20 10 125 8221
for singlemode
Add to Wishlist
Remover da lista de desejos
FO contact
LC connector multimode 2mm
20 10 125 8212
for multimode
Add to Wishlist
Remover da lista de desejos
FO contact
LC connector single mode 3mm
20 10 125 8220
for singlemode
Add to Wishlist
Remover da lista de desejos
FO contact
LC connector multimode 3mm
20 10 125 8211
for multimode
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Series - Decrescente
Type of contact - Decrescente
Gender - Decrescente
Description of the contact - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Comparar
0
Sort by
Filters
0