Fiber
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS SFP
      8
    • Ha-VIS eCon 2000
      51
    • Ha-VIS eCon 3000
      80
  • Tipologia Ethernet
    Select a value Reset filter
    • Fast Ethernet
      61
    • Full Gigabit Ethernet
      74
    • Gigabit Ethernet
      4
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      92
    • 48 V DC
      117
    • 54 V DC
      39
  • Total number of ports
    Select a value Reset filter
    • 2
      3
    • 3
      4
    • 4
      2
    • 5
      26
    • 6
      23
    • 7
      32
    • 8
      23
    • 9
      2
    • 10
      4
    • 16
      12
  • Operating temperature
    Select a value Reset filter
    • -0 ... +55 °C
      1
    • -40 ... +70 °C
      98
    • -40 ... +85 °C
      8
    • ‌0 ... +55 °C
      32
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      131
139 products (of 139)
1/5
Compare
0
Сортировать:
Filters
0