eShop Help
myHARTING Login
Configurators
Продукция
Продукция
Новости eShop
Промышленные соединители / Han
®
Промышленные коммутаторы Ethernet
Соединители для печатных плат
Интерфейсные соединители
Круглые соединители
Интерфейсы оператора
Разводка кабельных систем
Зарядное оборудование для электромобилей
Инструменты
myHARTING
Загрузить / Заказать каталоги
Загрузить / Заказать каталоги
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Ремонт оборудования
eShop
Industrial Ethernet Switches
Target Markets
Target Markets
Subcategories
Automation
Transportation
Automation PROFINET
Automation
Transportation
Automation PROFINET
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 2000
51
Ha-VIS eCon 3000
85
Ha-VIS eCon 4000
7
Ha-VIS eCon 7000
3
Ha-VIS eCon 9000
2
Ha-VIS pCon 7000
3
Han-Modular
®
1
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
69
Full Gigabit Ethernet
75
Gigabit Ethernet
5
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
72 V DC
110 V DC
to
24 V DC
48 V DC
54 V DC
72 V DC
110 V DC
24 V DC
108
48 V DC
130
54 V DC
39
72 V DC
1
110 V DC
1
Total number of ports
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
16
to
2
3
4
5
6
7
8
9
10
16
2
5
3
4
4
3
5
28
6
23
7
35
8
30
9
2
10
6
16
13
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
119
0 ... +55 °C
33
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 mated condition
2
IP30 mated condition
138
IP40 mated condition
3
IP65
3
IP65 / IP67 mated condition
3
IP65 mated condition
3
IP67 mated condition
3
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
135
Wall mounting
4
Wall mounting flat
12
Wall mounting vertical
3
for 19in racks according to DIN EN 60297
2
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
4
16
5
2
2
4
14
5
19
6
13
7
10
8
3
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
10
3
16
4
16 x
4
3
2
4
10
5
4
6
17
8
14
10/100 Mbit/s (M12D-Ports)
Select a value
Reset filter
10
1
5
1
7
1
8
4
8 x
1
10/100/1000 Mbit/s (M12-ports X-coding)
Select a value
Reset filter
1
2
8
1
10/100/1000 Mbit/s (ix Industrial
®
-Ports)
Select a value
Reset filter
5
3
8
3
1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
1
100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
3
100/1000 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
1
100 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
1
5
2
6
1
7
1
1000 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
3
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
15
2
10
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
8
2
4
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
6
2
5
1000 Mbit/s (Mini GBIC-Ports)
Select a value
Reset filter
1
4
2
3
3
3
Type of accessory
Select a value
Reset filter
DC-DC-converter
3
Unfortunately, no results were found for your search query
152 products
(of 152)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Nominal voltage-descending
Total number of ports-descending
Operating temperature-descending
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A
Article. No: 24 02 005 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A
Article. No: 24 02 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A
Article. No: 24 02 005 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A
Article. No: 24 03 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A
Article. No: 24 02 408 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 4080-B1
Article. No: 20 77 208 3001
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (M12D-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A
Article. No: 24 03 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3160BT-A
Article. No: 24 03 016 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160BT-A
Article. No: 24 02 016 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A
Article. No: 24 02 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040B-A
Article. No: 24 02 004 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3043GBT-AC
Article. No: 24 03 404 3300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (Mini GBIC-Ports): 3
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GB-A
Article. No: 24 02 408 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GB-A
Article. No: 24 02 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 4080GBT-BXT
Article. No: 20 77 408 0000
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (M12-ports X-coding): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3160B-A
Article. No: 24 03 016 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040BT-A
Article. No: 24 02 004 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160B-A
Article. No: 24 02 016 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011BT-AT1-SPE
Article. No: 24 05 001 1400
Media converter
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
100 Mbit/s (RJ45-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3026 BT-AT1-SPE
Article. No: 24 05 002 6400
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
100 Mbit/s (RJ45-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3026 GBT-AT1-SPE
Article. No: 24 05 402 6400
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 2
1000 Mbit/s (RJ45-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AT1-SPE
Article. No: 24 05 401 1400
Media converter
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (RJ45-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 4017GBT-MXT-SPE
Article. No: 20 77 617 0000
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (M12-ports X-coding): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 4035GBT-MXT-SPE
Article. No: 20 77 635 0000
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (M12-ports X-coding): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A
Article. No: 24 02 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 4080-B3
Article. No: 20 77 208 3003
Unmanaged
Fast Ethernet
Nominal voltage: 72, 110
Total number of ports: 8
10/100 Mbit/s (M12D-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2030B-A
Article. No: 24 02 003 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A-K15
Article. No: 24 80 006 0006
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3160GX-A-A
Article. No: 24 13 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3160GB-A
Article. No: 24 03 416 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Nominal voltage - descending
Total number of ports - descending
Operating temperature - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 152 products
Compare
0
Sort by
Filters
0