Matching Products
Matching Products NEW
Combinables
8
Part number: 09 45 215 1301
Han3M RJ45 Hybrid Cat5 PFT 8+4p
Han3M RJ45 Hybrid Cat5 PFT 8+4p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Zinc die-cast
Powder-coated
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 45 215 1301
Han3M RJ45 Hybrid Cat5 PFT 8+4p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Panel feed through
  • Specification Straight
Version
  • Size 3 A
  • Shielding Unshielded
  • Number of contacts 12
  • Number of data contacts 8
  • Number of power contacts 4
Technical characteristics
  • Conductor cross-section 1.5 mm² Power
  • Conductor cross-section AWG 12 Power
  • Rated voltage (Data)
    ‌ 50 V AC
    ‌ 60 V DC
  • Rated voltage (power) ‌ 48 V DC
  • Rated current (data) 1.76 A
  • Rated current (power) 16 A
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 64.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140059689
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare