Matching Products
Matching Products NEW
Successor Products
1
Combinables
8
Part number: 10 12 005 1002
Han3A RJ45 Hybrid Cat5 PFT 8+4p
Han3A RJ45 Hybrid Cat5 PFT 8+4p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Zinc die-cast
Powder-coated
Notes
Compare
This product is not orderable anymore. You can use the successor 09452151760.
Part number: 10 12 005 1002
Han3A RJ45 Hybrid Cat5 PFT 8+4p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Nachfolgeprodukte
1
Steckpartner
8
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Panel feed through
  • Specification Straight
Version
  • Size 3 A
  • Number of contacts 12
  • Number of data contacts 8
  • Number of power contacts 4
Technical characteristics
  • Conductor cross-section 1.5 mm² Power
  • Conductor cross-section [AWG] AWG 12 Power
  • Rated voltage (Data)
    ‌ 50 V AC
    ‌ 60 V DC
  • Rated voltage (power) ‌ 48 V DC
  • Rated current (data) 1.76 A
  • Rated current (power) 16 A
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 62.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140108424
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare