Matching Products
Matching Products NEW
Successor Products
2
Part number: 09 35 004 0301
Han PP Power L metal housing
Han PP Power L metal housing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
PushPull
Material (hood/housing): Zinc die-cast
Nickel plated
Notes
Compare
This product is not orderable anymore. You can use the successor 09350140301XL.
Part number: 09 35 004 0301
Han PP Power L metal housing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
2
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Type of hood/housing Bulkhead mounted housing
Version
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC/PAS 61076-3-126
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 24.52 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140053847
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare