Matching Products
Matching Products NEW
Accessories
3
Part number: 09 35 014 0301 XL
Han PP Power L Metal housing 100pcs
Han PP Power L Metal housing 100pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
PushPull
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): NBR
Notes
Compare
Part number: 09 35 014 0301 XL
Han PP Power L Metal housing 100pcs
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Type of hood/housing Bulkhead mounted housing
Version
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size
    100
    1
  • Net weight 20 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140317994
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare