Han-Modular®
Filters
  • Category
    Select a value Reset filter
    • Accessories
      82
    • Inserts
      10
    • Modules
      283
    • System cabling
      30
  • Number of contacts
    Select a value Reset filter
    • 1
      55
    • 2
      47
    • 3
      20
    • 4
      23
    • 5
      12
    • 6
      21
    • 7
      6
    • 8
      23
    • 9
      3
    • 12
      15
    • 16
      4
    • 17
      2
    • 20
      2
    • 24
      2
    • 25
      2
    • 27
      8
    • 36
      4
    • 42
      2
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 1 A
      16
    • ‌ 1.5 A
      5
    • ‌ 2 A
      6
    • ‌ 4 A
      16
    • ‌ 5 A
      5
    • ‌ 10 A
      23
    • ‌ 16 A
      49
    • ‌ 31 A
      2
    • ‌ 40 A
      32
    • ‌ 70 A
      20
    • ‌ 100 A
      13
    • ‌ 200 A
      14
    • ‌ 300 A
      4
  • Rated voltage
    Select a value Reset filter
    • 16 V
      4
    • 20 V
      2
    • 32 V
      18
    • 50 V
      26
    • 150 V
      2
    • 160 V
      2
    • 250 V
      17
    • 400 V
      28
    • 500 V
      19
    • 690 V
      13
    • 800 V
      2
    • 830 V
      12
    • 1,000 V
      52
    • 1,500 V
      2
    • 2,500 V
      2
  • Size
    Select a value Reset filter
    • 10 B
      9
    • 16 B
      10
    • 24 B
      10
    • 6 B
      8
    • L32 B
      3
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      44
    • Axial screw termination / crimp termination
      4
    • Cage-clamp termination
      5
    • Crimp termination
      129
    • Han-Quick Lock® termination
      10
    • IDC insulation displacement termination
      4
    • M8 Screw termination
      2
    • Push-In
      18
    • Screw termination
      6
405 products (of 405)
1/14
比较
0
排序方式
Filters
0