Matching Products
Matching Products NEW
Combinables
13
Accessories
17
Spare Part
1
Inserts
22
Frames
2
Part number: 19 37 006 1290
Han 6M Base Surface LC 1 Lever 2 x M20
Han 6M Base Surface LC 1 Lever 2 x M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 6 B
Low construction
Single locking lever
Stainless steel
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): FPM
Notes
Compare
Load in configurator
Part number: 19 37 006 1290
Han 6M Base Surface LC 1 Lever 2 x M20
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
13
Accessories
17
Spare Part
1
Inserts
22
Frames
2
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Surface mounted housing
  • Type Low construction
Version
  • Size 6 B
  • Version Side entry
  • Number of cable entries 2
  • Cable entry 2x M20
  • Locking type Single locking lever
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 196.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140128491
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare