Productos combinables
Productos combinables NEW
Combinables
37
Accessories
3
Spare Part
1
Hoods/Housings
8
Inserts
28
Frames
2
Part Number: 19 40 024 1265
Han 24HPR-asg1-SV-M50
Han 24HPR-asg1-SV-M50

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Surface mounted housing, Size: 24 B, Screw locking, Stainless steel, Side entry, 1x M50, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Notes
Comparar
Part Number: 19 40 024 1265
Han 24HPR-asg1-SV-M50
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Combinables
37
Accessories
3
Spare Part
1
Hoods/Housings
8
Inserts
28
Frames
2
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing 表面安装底座
Version
  • Size 24 B
  • Version 边出线
  • Number of cable entries 1
  • Cable entry 1x M50
  • Locking type 螺钉锁扣
  • Field of application 用于恶劣室外环境的上壳/底座
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature 用作符合 IEC 61984 标准的连接器。
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K,符合 ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,000 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140830875
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Otros documentos
Fire Protection
Configuración de descarga
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar