myHARTING Login
Konfiguratory
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Combinables
36
Accessories
18
Inserts
65
Frames
2
Dane niedostępne
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
19 30 016 0466
Numer Katalogowy: 19 30 016 0466
Han 16B Hood Top Entry 2xM25
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Hood
Size: 16 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notatki
Compare
Load in configurator
Customize
Numer Katalogowy: 19 30 016 0466
Han 16B Hood Top Entry 2xM25
Notatki
Compare
Load in configurator
Customize
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
36
Accessories
18
Inserts
65
Frames
2
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Hood
Type
High construction
Version
Size
16 B
Version
Top entry
Number of cable entries
2
Cable entry
2x M25
Locking type
Double locking lever
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
190 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140126091
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (German)
PDF (Czech)
PDF (Danish)
PDF (English)
PDF (Spanish)
PDF (French)
PDF (Hungarian)
PDF (Italian)
PDF (Japanese)
PDF (Korean)
PDF (Dutch)
PDF (Polish)
PDF (Romanian)
PDF (Russian)
PDF (Swedish)
PDF (Turkish)
PDF (Chinese trad.)
PDF (Chinese)
Ściągnij
Pokaż Informacje
Ukryj informacje
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
CGM
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (English)
Ściągnij
Pokaż Informacje
Ukryj informacje
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
STEP
JT
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
Ściągnij
Pokaż Informacje
Ukryj informacje
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Pokaż Informacje
Ukryj informacje
Ściągnij
Pokaż Informacje
Ukryj informacje
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
EPLAN Data Portal
Pokaż Informacje
Ukryj informacje
Ściągnij
Pokaż Informacje
Ukryj informacje
EPLAN Data in the EPLAN Data Portal for a quick and easy integration of HARTING products in EPLAN Electric P8 and EPLAN Pro Panel. The data sets comply with the current EPLAN Data Standard (EDS) and consist of one or more of the following data types:
Commercial data
Logical macros
3D graphics data
Connection point pattern
Function templates
Drilling pattern
DXF data
Lists of accessories
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (English)
PDF (English)
Ściągnij
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Pokaż Informacje
Ukryj informacje
Download Settings
AAS
Ściągnij
Pokaż Informacje
Ukryj informacje
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Ściągnij
Industrial Connectors Han®
Ściągnij
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare