myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Combinables
12
Accessories
18
Spare Part
2
Inserts
15
Frames
1
該当データなし
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
19 20 010 0295
部品番号: 19 20 010 0295
Han 10A-HSM-HC 1 Lever Cover 2xM20
画像は一例です。製品詳細を参照ください。
Properties Overview
Surface mounted housing
With thermo-plastic cover
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
ノート
Compare
Load in configurator
部品番号: 19 20 010 0295
Han 10A-HSM-HC 1 Lever Cover 2xM20
ノート
Compare
Load in configurator
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
12
Accessories
18
Spare Part
2
Inserts
15
Frames
1
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Identification
Category
Hoods / Housings
Series of hoods/housings
Han A
®
Type of hood/housing
Surface mounted housing
Description of hood/housing
With thermo-plastic cover
Type
Low construction
Version
Size
10 A
Version
Side entry
Number of cable entries
2
Cable entry
2x M20
Locking type
Single locking lever
Han-Easy Lock
®
Yes
Field of application
Standard Hoods/housings for industrial applications
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
Material (locking)
Polycarbonate (PC)
Stainless steel
Colour (locking)
RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers)
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Naphthalene
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
35.272 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140124660
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
コネクタパッケージ
Documentation
Data Sheet
情報を表示
情報を非表示
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Czech)
PDF (Danish)
PDF (English)
PDF (German)
PDF (Spanish)
PDF (French)
PDF (Italian)
PDF (Japanese)
PDF (Korean)
PDF (Dutch)
PDF (Polish)
PDF (Swedish)
PDF (Turkish)
PDF (Chinese trad.)
PDF (Simplified Chinese)
ダウンロード
情報を表示
情報を非表示
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (English)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
STEP
JT
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
情報を表示
情報を非表示
Download Settings
ダウンロード
情報を表示
情報を非表示
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
EPLAN Data Portal
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
EPLAN Data in the EPLAN Data Portal for a quick and easy integration of HARTING products in EPLAN Electric P8 and EPLAN Pro Panel. The data sets comply with the current EPLAN Data Standard (EDS) and consist of one or more of the following data types:
Commercial data
Logical macros
3D graphics data
Connection point pattern
Function templates
Drilling pattern
DXF data
Lists of accessories
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (English)
ダウンロード
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
ダウンロード
Industrial Connectors Han®
ダウンロード
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare