HPP V4 Power crimp contact male 2,5mm²

Image is for illustration purposes only. Please refer to product description.

HPP V4 Power crimp contact male 2,5mm²

Part number:  09 46 500 0405

  • Category Contacts
  • Series HARTING PushPull
  • Type of contact Crimp contact
  • Termination method Crimp termination
  • Gender Male contact
  • Conductor cross-section 2.5 mm²
  • Conductor cross-section AWG 12
  • Material (contacts) Copper alloy
  • Net weight 0.2 g
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight