myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
eShop
HARTING UIC
HARTING UIC
Filters
Category
Select a value
Reset filter
Accessories
3
Connector sets
40
Contacts
6
Hoods / Housings
13
Inserts
12
Tools
1
Series
Select a value
Reset filter
HARTING UIC
75
Number of contacts
Select a value
Reset filter
from
6
8
13
16
18
22
24
to
6
8
13
16
18
22
24
6
4
8
6
13
13
16
6
18
13
22
12
24
6
Rated current
Select a value
Reset filter
from
1 A
10 A
≤ 10 A
to
1 A
10 A
≤ 10 A
1 A
8
10 A
32
≤ 10 A
6
Rated voltage
Select a value
Reset filter
from
50 V
60 V
110 V
to
50 V
60 V
110 V
50 V
8
60 V
24
110 V
8
Cable entry
Select a value
Reset filter
1x Integrated
11
1x M32
4
1x Pg 21
12
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP64 unmated condition
1
IP67 / IP69
12
IP67 / IP69 mated condition
3
IP67 unmated condition & cover closed
12
IP69 / IPX9K acc. to ISO 20653 mated condition
39
Termination method
Select a value
Reset filter
Crimp termination
55
Gender
Select a value
Reset filter
Female
29
Male
31
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
8
0.08 ... 0.21 mm² Data
3
0.09 ... 0.52 mm²
1
0.14 ... 4 mm² Signal
2
0.75 ... 1 mm²
39
1 mm² Signal
5
1.5 ... 10 mm² Power
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 8 Power
2
AWG 18
6
AWG 18 ... AWG 17
32
AWG 18 Signal
5
AWG 24 ... AWG 28 Data
2
AWG 26 ... AWG 12 Signal
2
AWG 28 ... AWG 24
8
AWG 28 ... AWG 24 Data
2
Data
1
Type of hood/housing
Select a value
Reset filter
Backshell
1
Bulkhead mounted housing
6
Hood
6
Type of accessory
Select a value
Reset filter
Cable gland
1
Retaining plate
2
Type of tool
Select a value
Reset filter
Hand crimping tool
1
Type of contact
Select a value
Reset filter
Crimp contact
6
Rated current (signal)
Select a value
Reset filter
10 A
4
16 A
2
Unfortunately, no results were found for your search query
75 products
(of 75)
3/3
New products - Ascending
Osa number - Ascending
Osa number-Descending
Relevance
New products
Series-Descending
Number of contacts-Descending
Rated current-Descending
Rated voltage-Descending
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CND
09 58 022 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-NI
09 58 022 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CGM
09 58 022 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AU
09 58 022 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET DUMMY KIT
09 58 022 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CND
09 58 018 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AG
09 58 018 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
09 58 018 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AU
09 58 018 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET DUMMY KIT
09 58 018 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CGM
09 58 018 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
09 58 018 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
09 58 018 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-NI
09 58 018 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
09 58 018 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Teave
Lisamisel tekkis viga ostukorvi.
1
2
3
Sort by
Osa number - Ascending
Osa number - Descending
Relevance
New products
Series - Descending
Number of contacts - Descending
Rated current - Descending
Rated voltage - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 75 products
Compare
0
Sort by
Filters
0