Productos combinables
Productos combinables NEW
Accessories
5
Device side / Panel feed through
1
Part Number: 33 61 431 0140 001
FO CA PP2-LCdx, 9µ, G657A1, PUR, 14m
FO CA PP2-LCdx, 9µ, G657A1, PUR, 14m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
FO cable
Singlemode, Overmoulded
Cable length: 14 m
Notes
Comparar
Part Number: 33 61 431 0140 001
FO CA PP2-LCdx, 9µ, G657A1, PUR, 14m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Accessories
5
Device side / Panel feed through
1
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identificatie
  • Categorie System cabling
  • Serie HARTING PushPull (V4)
  • Identificatie Industrial Fibre Optic
  • Element Cable assemblies
  • Specificatie Pre-assembled on both sides
  • Connector 1 HARTING PushPull (V4)
  • Connector 2 LC duplex
  • Type kabel FO cable
  • Beschrijving van de kabel
    Singlemode
    Overmoulded
Versie
  • Kabellengte 14 m
  • Kernstructuur 9 / 125 µm
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Beschermingsgraad vlgs. IEC 60529 IP68
  • Cable diameter 6.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Material (cable) PUR (polyurethane)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commerciële data
  • Verpakkingsmaat 1
  • Nettogewicht 79 g
  • Land van herkomst Czechia
  • Europees douanetariefnummer 85444290
  • GTIN 5713140271845
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Otros documentos
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar