Matching Products
Matching Products NUEVO
Device side / Panel feed through
4
Número de parte: 33 04 211 0250 003
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de fibra óptica
Monomodo
Longitud de cable: 25 m
Notes
Compare
Número de parte: 33 04 211 0250 003
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Device side / Panel feed through
4
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Expanded beam
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Expanded beam
  • Connector 2 Expanded beam
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Cable length 25 m
  • Number of fibres 2
  • Fiber type 2E9/125 G657.A1
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 5.5 mm
Material properties
  • Material (hood/housing) Aluminium
  • Colour (hood/housing) RAL 1021 (colza yellow)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,100 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140258846
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare