Matching Products
Matching Products NEW
Combinables
4
Accessories
7
Part number: 09 66 221 6702
DSUB SV MA SSDP STR 15P AU2
DSUB SV MA SSDP STR 15P AU2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌7.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 66 221 6702
DSUB SV MA SSDP STR 15P AU2
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
7
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 2
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 15
  • Termination length 3.7 mm
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 9.8 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140082069
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare