Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 901 9935
DIN-Power fixing bracket BR15mm metalliz
DIN-Power fixing bracket BR15mm metalliz

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets B
for male connectors, for 19in racks according to DIN EN 60297, Single fixing, Suitable for shell housing D 20/2 and D 20/4 metallised, With nut M 2.5 DIN EN ISO 4036, Right
Plastic, metallised
Metallic
Notes
Compare
Part number: 09 06 901 9935
DIN-Power fixing bracket BR15mm metalliz
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    Suitable for shell housing D 20/2 and D 20/4 metallised
    With nut M 2.5 DIN EN ISO 4036
    Right
  • Features lead-free
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 2.09 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014725
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare