Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 800 9968
DIN-Power bracket right
DIN-Power bracket right

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets B
for male connectors, for 19in racks according to DIN EN 60297, Single fixing, Without ejector handle, Right
Metal, Thermoplastic
Metallic
Notes
Compare
Free Sample
Part number: 09 06 800 9968
DIN-Power bracket right
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    Without ejector handle
    Right
  • Features lead-free
Material properties
  • Material (accessories)
    Metal
    Thermoplastic
  • Colour (accessories) Metallic
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 13.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014374
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare