Matching Products
Matching Products NEW
Combinables
11
Tools
5
Accessories
3
Part number: 09 06 215 2856 222
DIN-Power H015FP-3,6C1-1-7,62-NFF
DIN-Power H015FP-3,6C1-1-7,62-NFF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
Notes
Compare
Free Sample
Part number: 09 06 215 2856 222
DIN-Power H015FP-3,6C1-1-7,62-NFF
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Tools
5
Accessories
3
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type H15
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 15
  • Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
  • Termination length 3.6 mm
  • Coding
    Shroud coding
    D20 coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact spacing (termination side)
    2.54 mm
    10.16 mm
  • Contact spacing (mating side)
    6.5 mm
    10.16 mm
  • Rated current ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 4.5 mm
  • Creepage distance ≥ 8 mm
  • Insulation resistance >1011 Ω
  • Contact resistance ≤ 8 mΩ
  • Limiting temperature -55 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 90 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 3.1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7035 (light grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 60603-2
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 15.78 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140012820
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 04
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare