Matching Products
Matching Products NEW
Tools
2
Accessories
15
Part number: 09 66 218 7501
D SUB SV FE IDC 15 AU3 with M3 nut
D SUB SV FE IDC 15 AU3 with M3 nut

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
IDC insulation displacement termination
Rated current: ‌2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Conductor cross-section: 0.09 ... 0.13 mm²
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 66 218 7501
D SUB SV FE IDC 15 AU3 with M3 nut
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Accessories
15
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method IDC insulation displacement termination
  • Gender Female
  • Size D-Sub 2
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 15
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Conductor cross-section 0.09 ... 0.13 mm²
  • Conductor cross-section AWG 28 ... AWG 26
  • Rated current ‌ 2 A
  • Clearance distance ≥ 0.7 mm
  • Creepage distance ≥ 0.7 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 10.99 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140082038
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare