Matching Products
Matching Products NEW
Part number: 09 66 275 6583 741
D-SUB S 15P STR FE THR UNCSL PL2 GP RE
D-SUB S 15P STR FE THR UNCSL PL2 GP RE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Reflow soldering termination (THR)
Rated current: ‌7.2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PPA), Shell: steel, nickel plated
Black
Contacts: 15 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 66 275 6583 741
D-SUB S 15P STR FE THR UNCSL PL2 GP RE
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Female
  • Size D-Sub 2
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 15
  • further contacts With grounding pin
  • Termination length 2.1 mm
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
  • Pack contents 200 pieces on reel
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 7.2 A
  • Rated current @ 40 °C
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group I (600 ≤ CTI)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PPA)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    DIN 41652
    CECC 75301-802
Commercial data
  • Packaging size 1
  • Net weight 2.408 kg
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140218130
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Asset Administration Shell
Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare