Matching Products
Matching Products NEW
Combinables
2
Tools
6
Part number: 09 69 182 5233
D SUB MIXED FE CR/CR COAX 75 OHMS_S4
D SUB MIXED FE CR/CR COAX 75 OHMS_S4

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight, for cables RGD 179
Rated current: ≤2 A
Female
Copper alloy, PBFE / PBTP / PI
Noble metal over Ni
Impedance: 75 Ω
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 69 182 5233
D SUB MIXED FE CR/CR COAX 75 OHMS_S4
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
6
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RGD 179
  • Features
    Tool setting: 5 for AWG 24 and AWG 26, 4 for AWG 28, 3 for AWG 30
    Outer ferrule: crimp in tool cavity B
Version
  • Termination method Crimp/crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Impedance 75 Ω
  • Stripping length
    3 mm for inner contact die
    4.3 mm Shielding
    9.3 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 9.27 g
  • Country of origin Czechia
  • European customs tariff number 85366910
  • GTIN 5713140097032
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare