Matching Products
Matching Products NEW
Combinables
4
Accessories
8
Part number: 09 68 463 5811
D SUB MA RA 37P "US"_PL3_with grnd clip_
D SUB MA RA 37P "US"_PL3_with grnd clip_

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
U.S. Footprint
Wave soldering termination
Rated current: ‌6.5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 68 463 5811
D SUB MA RA 37P "US"_PL3_with grnd clip_
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Specification U.S. Footprint
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 4
  • Connection type Placa-mãe para placa-filha
  • Number of contacts 37
  • further contacts With grounding pin
  • Termination length 3,2 mm
  • PCB fixing With board locks
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Distance between rows 2,84 mm
  • Contact spacing (termination side) 2,77 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,6 Nm Trava por parafuso para fêmea
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 6,3 mm
  • Hot plugging Não
Material properties
  • Material (insert)
    Resina termoplástica, preenchida com fibra de vidro (PBTP)
    Concha: aço revestido
  • Colour (insert) Preto
  • Material (contacts) Liga de cobre
  • Surface (contacts) Metal nobre sobre Ni
  • Layer thickness ≥ 0,76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS conformidade com exceção
  • RoHS exemptions 6 c): Chumbo em ligas de cobre, num teor ponderal não superior a 4 %
  • ELV status conformidade com exceção
  • China RoHS 50
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Sim
  • REACH SVHC substances Fio
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Sim
  • California Proposition 65 substances Fio
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 15.12 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140095922
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare