D SUB IP 67_ 9 POLE STRAIGHT

Image is for illustration purposes only. Please refer to product description.

D SUB IP 67_ 9 POLE STRAIGHT

Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy

Part number:  09 67 609 6715

  • Category Connectors
  • Series D-Sub
  • Identification IP67
  • Element Connector
  • Specification With rear metal mounting plate
  • Description of the contact
    Turned
    Straight
  • Termination method Solder cup termination
  • Gender Female
  • Locking type Fixing flange with thread 4-40 UNC
  • Size D-Sub 1
  • Number of contacts 9
  • Performance level
    1
    NM 30 (S4)
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -25 ... +70 °C
  • Insertion force ≤ 30.6 N
  • Withdrawal force ≥ 1.8 N
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP67
  • Test voltage Ur.m.s. 1.2 kV
  • Hot plugging No
  • Material (insert)
    Thermoplastic resin, glass-fibre filled
    Brass, tin plated
  • Material (contacts) Copper alloy
  • Material (seal) Silicone
  • Colour (seal) Red
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
  • Packaging size 50
  • Net weight 24.42 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • eCl@ss 27440214 D-Sub coupler

Topics & Trends