Matching Products
Matching Products NEW
Combinables
2
Accessories
5
Part number: 09 56 561 7712
D SUB HD MA STR 78P PL3_4-40 NUT
D SUB HD  MA STR 78P PL3_4-40 NUT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Part number: 09 56 561 7712
D SUB HD MA STR 78P PL3_4-40 NUT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
5
Product Details
Identification
  • Category Csatlakozók
  • Series D-Sub
  • Identification High Density
  • Element Csatlakozó
  • Description of the contact
    Préselt
    Egyenes
Version
  • Termination method Hullámforrasztásos végződéssel
  • Gender Apa
  • Size D-Sub 5
  • Number of contacts 78
  • PCB fixing Alaplap rögzítőkkel
  • Locking type Rögzítő karima menettel 4-40 UNC
Technical characteristics
  • Distance between rows 1,98 mm
  • Contact spacing (termination side) 2,41 mm
  • Rated current ‌ 2 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance < 20 mΩ
  • Tightening torque ≤0,6 Nm Anya csavaros rögzítés
  • Limiting temperature -40 ... +85 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1,6 mm
  • Installation height ‌ 6,1 mm
  • Hot plugging Nem
Material properties
  • Material (insert)
    Üvegszállal töltött, hőre lágyuló gyanta (PBTP)
    Ház: acél, nikkel bevonatú
  • Colour (insert) Fekete
  • Material (contacts) Réz ötvözet
  • Surface (contacts)
    Nemesfém a nikkelen Illeszkedő oldal
    Ón nikkelre Lezárási oldal
  • Material flammability class acc. to UL 94 V-0
  • RoHS konform, kivétellel
  • RoHS exemptions 6. c): Rézötvözet legfeljebb 4 tömegszázalék ólomtartalommal
  • ELV status konform, kivétellel
  • China RoHS 50
  • REACH Annex XVII substances Nem része
  • REACH ANNEX XIV substances Nem része
  • REACH SVHC substances Igen
  • REACH SVHC substances Ólom
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Igen
  • California Proposition 65 substances Ólom
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 50
  • Net weight 19 g
  • Country of origin Kína
  • European customs tariff number 85366990
  • GTIN 5713140072428
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare