Matching Products
Matching Products NEW
Contacts
6
Combinables
8
Accessories
8
Part number: 09 56 500 5601
D SUB HD MA CRIMP SHELL 78P
D SUB HD  MA CRIMP SHELL 78P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.14 ... 0.25 mm²
Copper alloy
Notes
Compare
Part number: 09 56 500 5601
D SUB HD MA CRIMP SHELL 78P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
8
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification High Density
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Male
  • Size D-Sub 5
  • Number of contacts 78
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Conductor cross-section 0.14 ... 0.25 mm²
  • Conductor cross-section AWG 26 ... AWG 24
  • Wire outer diameter ≤ 1.38 mm
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Limiting temperature -40 ... +85 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 50
  • Net weight 15 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140072251
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare