Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 09 56 000 8165
D SUB HD MA CONTACT 24-26 AWG S4 500PCS
D SUB HD MA CONTACT 24-26 AWG S4 500PCS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Conductor cross-section: 0.14 ... 0.22 mm²
AWG 26 ... AWG 24
Notes
Compare
Part number: 09 56 000 8165
D SUB HD MA CONTACT 24-26 AWG S4 500PCS
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification High Density
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    500 pieces on a reel
    Unrolling left
Technical characteristics
  • Conductor cross-section 0.14 ... 0.22 mm²
  • Conductor cross-section AWG 26 ... AWG 24
  • Wire outer diameter ≤1.38 mm
  • Contact resistance ≤ 20 mΩ
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 65 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140070905
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare