eShop Help
myHARTING Login
Configurators
Productos
Productos
Noticias de la tienda electrónica
Conectores industriales / Han
®
Switches Ethernet industriales
Conectores de placas de circuitos impresos
Conectores de interfaz
Conectores circulares
Interfaces de operador
Cableado de sistema
Equipo de carga para electromovilidad
Herramientas
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Conectores industriales / Han
®
Conectores rectangulares
...
Serie
Han-Snap
®
Shell housing
Base
Filters
Tamaño
Select a value
Reset filter
10 B
1
16 B
1
24 B
1
6 B
1
Tipo de capota/base
Select a value
Reset filter
Base
4
Tipo de bloqueo
Select a value
Reset filter
Retén engatillable
4
Material (capota/base)
Select a value
Reset filter
Policarbonato (PC)
4
Versión
Select a value
Reset filter
Entrada superior/lateral
4
Serie de capotas/bases
Select a value
Reset filter
Han-Snap
®
4
Unfortunately, no results were found for your search query
4 products
(of 4)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Tamaño-descending
Tipo de capota/base-descending
Tipo de bloqueo-descending
Material (capota/base)-descending
Versión-descending
Base
CARCASA PLASTICA SNAP 24 POLOS
Article. No: 09 33 024 0401
Tamaño: 24 B
Retén engatillable
Entrada superior/lateral
Material (capota/base): Policarbonato (PC)
RAL 7032 (gris guijarro)
Add to Wishlist
Remove from wishlist
Base
CARCASA PLASTICA SNAP 16 POLOS
Article. No: 09 33 016 0401
Tamaño: 16 B
Retén engatillable
Entrada superior/lateral
Material (capota/base): Policarbonato (PC)
RAL 7032 (gris guijarro)
Add to Wishlist
Remove from wishlist
Base
CARCASA PLASTICA Han SNAP 6 POLOS
Article. No: 09 33 006 0401
Tamaño: 6 B
Retén engatillable
Entrada superior/lateral
Material (capota/base): Policarbonato (PC)
RAL 7032 (gris guijarro)
Add to Wishlist
Remove from wishlist
Base
CARCASA PLASTICA SNAP 10 POLOS
Article. No: 09 33 010 0401
Tamaño: 10 B
Retén engatillable
Entrada superior/lateral
Material (capota/base): Policarbonato (PC)
RAL 7032 (gris guijarro)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Tamaño - descending
Tipo de capota/base - descending
Tipo de bloqueo - descending
Material (capota/base) - descending
Versión - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 4 products
Compare
0
Sort by
Filters
0