eShop Help
myHARTING Login
Configurators
Productos
Productos
Noticias de la tienda electrónica
Conectores industriales / Han
®
Switches Ethernet industriales
Conectores de placas de circuitos impresos
Conectores de interfaz
Conectores circulares
Interfaces de operador
Cableado de sistema
Equipo de carga para electromovilidad
Herramientas
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Circular connectors
Cable side
HARTING UIC
HARTING UIC
Robust interfaces for inter-car jumpers according to UIC 558
High flexibility due to compatibility according to UIC 558 standard
Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Subcategories
Connector sets
Hoods/Housings
Inserts
Contacts
Accessories
Cable glands
Connector sets
Hoods/Housings
Inserts
Contacts
Accessories
Filters
Series
Select a value
Reset filter
HARTING UIC
43
Type of hood/housing
Select a value
Reset filter
Backshell
1
Hood
6
Number of contacts
Select a value
Reset filter
from
6
8
13
16
18
22
24
to
6
8
13
16
18
22
24
6
3
8
4
13
8
16
4
18
8
22
8
24
3
Termination method
Select a value
Reset filter
Crimp termination
30
Gender
Select a value
Reset filter
Female
4
Male
31
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
6
0.08 ... 0.21 mm² Data
2
0.14 ... 4 mm² Signal
1
0.75 ... 1 mm²
24
1 mm² Signal
2
1.5 ... 10 mm² Power
1
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 8 Power
1
AWG 18
3
AWG 18 ... AWG 17
21
AWG 18 Signal
2
AWG 26 ... AWG 12 Signal
1
AWG 28 ... AWG 24
6
AWG 28 ... AWG 24 Data
2
Rated current
Select a value
Reset filter
from
1 A
10 A
≤ 10 A
to
1 A
10 A
≤ 10 A
1 A
6
10 A
21
≤ 10 A
3
Transmission characteristics
Select a value
Reset filter
Cat. 7
A
Class F
A
up to 1,000 MHz
6
Cat. 8 Class II up to 2000 MHz
6
Data rate
Select a value
Reset filter
1 Gbit/s
6
10 Gbit/s
6
10 Mbit/s
6
100 Mbit/s
6
2.5 Gbit/s
6
25 Gbit/s
6
40 Gbit/s
6
5 Gbit/s
6
Identification
Select a value
Reset filter
Power70
4
UIC 558
28
UIC IT
11
Element
Select a value
Reset filter
Connector sets
21
Specification
Select a value
Reset filter
With cable gland
10
Type of accessory
Select a value
Reset filter
Cable gland
1
Retaining plate
2
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
3
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 / IP69
3
IP67 / IP69 mated condition
2
IP69 / IPX9K acc. to ISO 20653 mated condition
24
Unfortunately, no results were found for your search query
43 products
(of 43)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 013 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 013 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 018 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 022 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 013 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558-13PIN-MI-CRT
Article. No: 09 58 013 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6305
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 018 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 018 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-18PIN-PG21
Article. No: 09 58 001 1441
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Inserts
UIC558-18PIN-MI-CRT
Article. No: 09 58 018 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/18 AWG-NI
Article. No: 09 58 000 6505
Rated current: ≤10 A
Male
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Inserts
UIC558-22PIN-MI-CRT
Article. No: 09 58 022 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-13PIN-PG21
Article. No: 09 58 001 1440
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-22PIN-PG21
Article. No: 09 58 001 1442
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Cable gland
UIC558-CGM-P-PG21
Article. No: 09 58 001 9901
Pg 21
Clamping range: 12.9 ... 18.5 mm
Black
IP69 / IPX9K acc. to ISO 20653 mated condition
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 022 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 018 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 018 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 022 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 022 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 018 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 013 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 022 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 013 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 022 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 013 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-PLUG KIT-MC-AG-CGM
Article. No: 09 58 006 0021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Backshell
UIC-POWER70-BACKSHELL
Article. No: 09 58 001 9912
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 3020 (traffic red)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 43 products
Compare
0
Sort by
Filters
0