myHARTING Login
Configuradores
Продукция
Продукция
Промышленные соединители / Han
®
Круглые соединители
Подключение устройств
Промышленные коммутаторы Ethernet
Интерфейсы оператора
Зарядное оборудование для электромобилей
Инструменты
Индивидуальные решения
Кабельные сборки и жгуты
myHARTING
Загрузить / Заказать каталоги
Загрузить / Заказать каталоги
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Ремонт оборудования
eShop
Circular connectors
...
Metric circular connectors
Cable connectors and cable assemblies
M8
M8
Filters
Series
Select a value
Reset filter
Circular connectors M12
1
Circular connectors M8
64
HARTING T1 Industrial
7
Coding
Select a value
Reset filter
A-coding
47
D-coding
8
P-coding
3
Single Pair Ethernet (SPE)
3
Number of contacts
Select a value
Reset filter
from
2
3
4
to
2
3
4
2
4
3
9
4
17
Termination method
Select a value
Reset filter
Screw termination
12
HARAX
®
connection technology
11
Gender
Select a value
Reset filter
Female
12
Male
15
Locking type
Select a value
Reset filter
PushPull
2
Screw locking
24
Conductor cross-section (mm²)
Select a value
Reset filter
0.09 ... 0.5 mm²
9
0.14 ... 0.34 mm²
4
0.14 ... 0.5 mm²
3
0.1 ... 0.14 mm²
1
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 22
6
AWG 26 ... AWG 20
3
AWG 26 ... AWG 22
4
AWG 27 ... AWG 26
1
AWG 28 ... AWG 20
9
Shielding
Select a value
Reset filter
Shielded
12
Unshielded
13
Rated current
Select a value
Reset filter
from
2 A
4 A
to
2 A
4 A
2 A
1
4 A
26
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
7
Cat. 5 Class D up to 100 MHz
11
Data rate
Select a value
Reset filter
1 Gbit/s
7
10 Mbit/s
18
100 Mbit/s
18
Element
Select a value
Reset filter
Cable assemblies
42
Cable connector
23
Type of accessory
Select a value
Reset filter
Protection cover
2
Seal
3
Set of seals
1
Description of the accessory
Select a value
Reset filter
for female inserts
1
for male inserts
1
with loop
2
Number of cores
Select a value
Reset filter
from
2
3
4
8
to
2
3
4
8
2
4
3
14
4
20
8
4
Core structure
Select a value
Reset filter
1x 2x AWG 22/7
5
1x 2x AWG 24/7
2
2x AWG 18/19
3
3x 0.25 mm²
14
4x 0.25 mm²
12
4x AWG 22/7
5
8x 0.14 mm²
4
Cable length
Select a value
Reset filter
from
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
20 m
25 m
30 m
35 m
40 m
to
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
20 m
25 m
30 m
35 m
40 m
0.3 m
7
0.4 m
1
0.5 m
33
0.6 m
1
0.7 m
1
0.8 m
1
1 m
39
1.1 m
1
1.2 m
1
1.3 m
1
1.5 m
29
2 m
34
3 m
24
3.5 m
1
4 m
12
5 m
39
6 m
3
7 m
2
7.5 m
27
10 m
36
12 m
1
15 m
10
20 m
7
25 m
4
30 m
7
35 m
4
40 m
7
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
24
PVC
16
XLPE
2
Material (accessories)
Select a value
Reset filter
Thermoplastic
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
2
IP65 / IP67 locked condition
6
IP67
2
IP67 locked condition
17
Unfortunately, no results were found for your search query
71 products
(of 71)
1/3
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Series-Descendente
Coding-Descendente
Number of contacts-Descendente
Termination method-Descendente
Gender-Descendente
Кабельный соединитель
Вилка пр. 8 / 3-pole
Artículo nº: 21 02 151 1305
Прямой
Вилка
А-кодирование
Технология соединения
HARAX
®
Полиамид (ПА)
Контакты: 3
Медный сплав Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.14 ... 0.34 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
вилка Harax M 8 / 4к.
Artículo nº: 21 02 151 1405
Прямой
Вилка
А-кодирование
Технология соединения
HARAX
®
Полиамид (ПА)
Контакты: 4
Медный сплав Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.14 ... 0.34 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
розетка 8/ 3-pole
Artículo nº: 21 02 151 2305
Прямой
Розетка
А-кодирование
Технология соединения
HARAX
®
Полиамид (ПА)
Контакты: 3
Медный сплав Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.14 ... 0.34 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
розетка Harax M 8 / 4к.
Artículo nº: 21 02 151 2405
Прямой
Розетка
А-кодирование
Технология соединения
HARAX
®
Полиамид (ПА)
Контакты: 4
Медный сплав Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.14 ... 0.34 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
HARAX M8-XS male 3-pole
Artículo nº: 21 02 159 1305
Прямой
Вилка
А-кодирование
Технология соединения
HARAX
®
Полиамид (ПА)
Контакты: 3
Медный сплав Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.1 ... 0.14 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
Круглая розетка M8-4конт.
Artículo nº: 21 02 359 2401
Прямой
Розетка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 13 30
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8 вилка 4к., винт
Artículo nº: 21 02 359 1401
Прямой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8 вилка 3к. винт
Artículo nº: 21 02 359 1301
Прямой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 3
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 15 09
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
розетка M8 винт 3к.
Artículo nº: 21 02 359 2301
Прямой
Розетка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 3
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 21
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8 вилка 4к. винт
Artículo nº: 21 02 369 1401
Прямой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
M8 Stift gerade auf M8 Buchse gerade
Artículo nº: 38 15 07
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-3P-M-ANG
Artículo nº: 21 02 359 3301
Угловой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 3
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-4P-M-ANG
Artículo nº: 21 02 359 3401
Угловой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 15 06
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-4P-F-STR-SHLD
Artículo nº: 21 02 369 2401
Прямой
Розетка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 19
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 15 08
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 25
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-3P-F-ANG
Artículo nº: 21 02 359 4301
Угловой
Розетка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 3
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-4P-F-ANG
Artículo nº: 21 02 359 4401
Угловой
Розетка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 4
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 23
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 13
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 22
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 20
Añadir a la lista de deseos
Eliminar de la lista de deseos
Кабельный соединитель
M8-Screw-3P-M-STR-SHLD
Artículo nº: 21 02 369 1301
Прямой
Вилка
А-кодирование
Винтовое подключение
Полиамид (ПА)
Контакты: 3
Латунь Au поверх Ni Сторона соединения
Поперечное сечение проводника: 0.09 ... 0.5 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 38 14 26
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften - geschirmt
Artículo nº: 44 95 03
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
1
2
3
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Series - Descendente
Coding - Descendente
Number of contacts - Descendente
Termination method - Descendente
Gender - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 71 products
Comparar
0
Ordenar por
Filters
0