eShop Help
myHARTING Login
Configurators
Productos
Productos
Noticias de la tienda electrónica
Conectores industriales / Han
®
Switches Ethernet industriales
Conectores de placas de circuitos impresos
Conectores de interfaz
Conectores circulares
Interfaces de operador
Cableado de sistema
Equipo de carga para electromovilidad
Herramientas
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Circular connectors
Industrial circular connectors
Cable assemblies
Cable assemblies
Subcategories
HARTING UIC 558
M17
Han
®
F+B
M23
HARTING UIC 558
M17
Han
®
F+B
M23
Filters
Series
Select a value
Reset filter
Han
®
F+B
19
UIC 558
17
Number of contacts
Select a value
Reset filter
from
12
13
17
18
to
12
13
17
18
12
11
13
8
17
8
18
9
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
8
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
11
Data rate
Select a value
Reset filter
10 Mbit/s
11
100 Mbit/s
11
Element
Select a value
Reset filter
Cable assemblies
36
Number of cores
Select a value
Reset filter
from
13
17
18
to
13
17
18
13
19
17
8
18
9
Core structure
Select a value
Reset filter
0.5 mm²
8
1x 2x 0.75 mm²
9
2x 0.75 mm²
11
2x 1.5 mm²
11
2x 2x AWG 22
11
3x 4x 1.0 mm
2
8
4x 2.5 mm²
10
4x 4.0 mm²
10
4x 4x 1.0mm²
9
5G 2.5 mm²
11
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
1.5 m
1.8 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
to
0.3 m
0.5 m
1 m
1.5 m
1.8 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
0.3 m
1
0.5 m
5
1 m
8
1.5 m
4
1.8 m
1
2 m
4
2.5 m
1
3 m
8
5 m
12
7.5 m
4
10 m
8
Material (cable)
Select a value
Reset filter
Elastomer
17
PUR (polyurethane)
16
PVC
12
Polyolefin copolymer
7
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP69
13
Unfortunately, no results were found for your search query
56 products
(of 56)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Rated current-descending
Transmission characteristics-descending
Data rate-descending
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article. No: 33 50 319 9141 005
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article. No: 33 50 319 9141 003
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article. No: 33 50 300 0140 100
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article. No: 33 50 300 0140 050
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article. No: 33 50 300 0140 075
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article. No: 33 50 303 7140 025
Pre-assembled on both sides
Hybrid cable (copper / copper)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article. No: 33 50 399 8141 010
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article. No: 33 50 389 8141 010
Pre-assembled on one side
Hybrid cable (copper / copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m HD
Article. No: 61 88 720 0004 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m HD
Article. No: 61 88 720 0004 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m
Article. No: 61 88 720 0003 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m
Article. No: 61 88 720 0003 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m HD
Article. No: 61 88 720 0004 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m
Article. No: 61 88 720 0003 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m HD
Article. No: 61 88 720 0004 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m
Article. No: 61 88 720 0003 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m
Article. No: 61 88 720 0003 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m HD
Article. No: 61 88 720 0004 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m
Article. No: 61 88 720 0009 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m
Article. No: 61 88 720 0009 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m
Article. No: 61 88 720 0009 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m
Article. No: 61 88 720 0009 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m HD
Article. No: 61 88 720 0010 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m HD
Article. No: 61 88 720 0010 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m HD
Article. No: 61 88 720 0010 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m HD
Article. No: 61 88 720 0010 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m HD
Article. No: 61 88 720 0010 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m
Article. No: 61 88 720 0009 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article. No: 33 50 303 7140 075
Pre-assembled on both sides
Hybrid cable (copper / copper)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article. No: 33 50 303 7140 100
Pre-assembled on both sides
Hybrid cable (copper / copper)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Rated current - descending
Transmission characteristics - descending
Data rate - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 56 products
Compare
0
Sort by
Filters
0