myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Cable assemblies & bulk cables
...
Power and signal
Circular connectors System cabling
M16
M16
Filters
Field of application
Select a value
Reset filter
for encoder connection
2
for holding brake connection
2
for hybrid function
5
Core structure
Select a value
Reset filter
1x 2x 0.5 mm²
1
2x 0.5 mm²
1
3x 1.5 mm
2
+ 2x 0.34 mm
2
+ 2x 2x 0.22 mm
2
3
6x 2x 0.25 mm²
2
CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
2
Connector 2
Select a value
Reset filter
12 + 3 poles
2
12 poles
2
6 poles
2
Female
4
Female Angled
2
LP 14 + 3 poles
1
M16
6
wire end ferrules
2
Connector 1
Select a value
Reset filter
12 + 3 poles
3
Female
3
LP 14 + 7 poles
2
LP 14 poles
2
M16
3
wire end ferrules
2
Features
Select a value
Reset filter
Drag chain compatible
5
Highly flexible
5
Stranded
4
Element
Select a value
Reset filter
Cable assemblies
5
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
7
PVC
2
Colour (cable)
Select a value
Reset filter
Black
5
Grey
4
Specifications
Select a value
Reset filter
IEC 60332-1 Flame retardancy
9
Cable length
Select a value
Reset filter
from
0.5 m
1.5 m
3 m
5 m
10 m
20 m
to
0.5 m
1.5 m
3 m
5 m
10 m
20 m
0.5 m
9
1.5 m
9
3 m
9
5 m
9
10 m
9
20 m
5
Limiting temperature
Select a value
Reset filter
-20 ... +80 °C moved
5
-20 ... +80 °C unmoved
9
-5 ... +80 °C moved
4
Nominal voltage
Select a value
Reset filter
from
60 V DC
to
60 V DC
60 V DC
9
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Field of application-Decrescente
Core structure-Decrescente
Connector 2-Decrescente
Connector 1-Decrescente
Features-Decrescente
Adernaufbau
44 98 53
Add to Wishlist
Remover da lista de desejos
Adernaufbau
44 98 74
Add to Wishlist
Remover da lista de desejos
Adernaufbau
44 98 81
Add to Wishlist
Remover da lista de desejos
Adernaufbau
44 98 88
Add to Wishlist
Remover da lista de desejos
Adernaufbau
44 98 95
Add to Wishlist
Remover da lista de desejos
Adernaufbau
45 53 31
Add to Wishlist
Remover da lista de desejos
Adernaufbau
47 47 45
Add to Wishlist
Remover da lista de desejos
Adernaufbau
47 47 46
Add to Wishlist
Remover da lista de desejos
Adernaufbau
47 52 28
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Field of application - Decrescente
Core structure - Decrescente
Connector 2 - Decrescente
Connector 1 - Decrescente
Features - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Comparar
0
Sort by
Filters
0