9p STR FE PL2_pin_M3  SL_Reel_140 pcs

Image is for illustration purposes only. Please refer to product description.

9p STR FE PL2_pin_M3 SL_Reel_140 pcs

Connector, Reflow soldering termination (SMT), Rated current: 5A, Female, Size: D-Sub 1, LCP, Steel, nickel plated, Zamac, Contacts: 9, Copper alloy

Part number:  09 55 155 6621 741

  • Category Connector
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
  • Termination method Reflow soldering termination (SMT)
  • Gender Female
  • Locking type Fixing flange with fitted screw lock M3
  • Size D-Sub 1
  • Number of contacts 9
  • Performance level 2
  • PCB fixing With board locks
  • Pack contents 140 pieces on reel
  • Rated current 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 25 mΩ
  • Insertion force ≤ 30 N
  • Test voltage Ur.m.s. 1 kV
  • Material (insert)
    LCP
    Zamac
    Steel, nickel plated
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • Net weight 1,499 g
  • Country of origin China
  • European customs tariff number 8536901100
  • eCl@ss 27440214 D-Sub coupler