9p STR FE PL2_4-40 nut_sample

Image is for illustration purposes only. Please refer to product description.

9p STR FE PL2_4-40 nut_sample

Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy

Part number:  09 55 115 6612 333

  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
  • Termination method Reflow soldering termination (SMT)
  • Gender Female
  • Locking type Fixing flange with thread 4-40 UNC
  • Size D-Sub 1
  • Number of contacts 9
  • Performance level
    2
    acc. to CECC 75301-802
  • Pack contents Sample
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 25 mΩ
  • Insertion force ≤ 30 N
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
  • Material (insert)
    Liquid crystal polymer (LCP)
    Steel, nickel plated
    Zamac
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
  • Packaging size 1
  • Net weight 9.32 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440214 D-Sub coupler

Topics & Trends