Matching Products
Matching Products NEW
Partea spre aparat / Trecere prin panou
205
Part number: 33 48 065 3830 020
ix Type A - RJ45 AWG28 CAT6A PVC 2.0m
ix Type A - RJ45 AWG28 CAT6A PVC 2.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 33 48 065 3830 020
ix Type A - RJ45 AWG28 CAT6A PVC 2.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Partea spre aparat / Trecere prin panou
205
Product Details
Identificare
  • Categoria Cablaje de sistem
  • Seria
    HARTING ix Industrial®
    RJ45
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe ambele părţi
  • Conector 1
    HARTING ix Industrial® Tip A
    Terminaţie lipită
  • Conector 2
    RJ45
    Terminaţie perforantă
  • Tip cablu Cablu de cupru (rotund)
Versiune
  • Lungimea cablului 2 m
  • Număr de miezuri 8
  • Structură miez 4x 2x AWG 28/7
Caracteristici tehnice
  • Caracteristici de transmisie Cat. 6A Clasa EA până la 500 MHz
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Temperatura de limitare -40 ... +70 °C
Proprietăţi material
  • Material (cablu) PVC
  • Culoare (cablu) Galben
  • RoHS conform
  • stare ELV conform
  • China RoHS e
  • Substanţe REACH Anexa XVII Nu este inclus
  • Substanţe REACH ANEXA XIV Nu este inclus
  • Substanţe REACH SVHC Nu este inclus
  • Propunerea din California 65 de substanțe Da
  • Propunerea din California 65 de substanțe Nichel
Specificaţii şi omologări
  • Specificaţii IEC 61076-3-124
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 108 g
  • Ţara de origine Vietnam
  • Cod tarif vamal european 85444290
  • GTIN 5713140264144
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare