Matching Products
Matching Products NEW
Part number: 09 98 000 6901
Interchangeable units for Han D
Interchangeable units for Han D

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Interchangeable unit
Han D®
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Compare
NEW
Crimp Advisor
Part number: 09 98 000 6901
Interchangeable units for Han D
Notes
Compare
NEW
Crimp Advisor
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Tanımlama
  • Kategori Aletler
  • Alet tipi Değiştirilebilir ünite
  • Aletin açıklaması Han D®
  • Type of drive
    Elektriksel
    Pneumatic
Sürüm
  • Die set 4-mandrel two-indent crimp
  • Direction of movement 4 indent
  • Uygulama Alanı bireysel, döndürülmüş erkek ve dişi kontaklar için
Teknik özellikler
  • İletken kesiti 0,14 ... 2,5 mm²
  • Cycles cleaning / inspection ‌ 1.000
  • Cycles crimp check ‌ 5.000
  • Cycles service / maintenance ‌500.000 at least once a year
Ticari veriler
  • Ambalaj boyutu 1
  • Net ağırlık 10 kg
  • Menşei ülkesi Almanya
  • Avrupa gümrük tarife numarası 84669400
  • GTIN 5713140278509
  • eCl@ss 17130192 Automatic machine for cable processing (accessories)
Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Tools
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare