Matching Products
Matching Products NEW
Contacts
5
Combinables
8
Tools
3
饰品
8
部品番号: 09 35 231 0312
Han PP PFT metal circular crimp power
Han PP PFT metal circular crimp power

画像は一例です。製品詳細を参照ください。

Properties Overview
コネクタ
パネルフィードスルーセット 丸型パネルカットアウト
クリンプ端子
定格電流: ‌16 A
コンタクト: 5
銀メッキ
PushPull
材質: 亜鉛ダイカスト
ニッケルメッキ
保護等級: IP65, IP67
ノート
Compare
部品番号: 09 35 231 0312
Han PP PFT metal circular crimp power
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Contacts
5
Combinables
8
Tools
3
Accessories
8
製品詳細
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power
  • Element Panel feed trough set
  • Specification Circular panel cut out
  • Features Intuitive locking mechanism
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents
    incl. bulkhead mounted housing and male insert
    Without contacts
Technical characteristics
  • Conductor cross-section 0.25 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 22 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage conductor-earth 400 V
  • Rated voltage conductor-conductor 690 V
  • Rated impulse voltage 6 kV
  • Pollution degree 2
  • Rated voltage acc. to UL 600 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
  • Shock resistance 5 g / 30 ms, 3 shocks / axis and direction
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) Grey
  • Surface (contacts) Silver plated
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-118
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 52.22 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054141
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

2D/3D Multi CAD Data

情報を表示

Download Settings

情報を表示

Zuken E³.series (2019+)

情報を表示

ダウンロード

情報を表示

Instructions
Assembly instructions

情報を表示

Download Settings

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare